IESNA:LM-63-2002
[TEST]P243159
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-58)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S122DRP-H290D840-X4F0-XX-UDD-A-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH ASYMMETRIC FLUSH DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1268
TILT=NONE
184 -1 1 37 37 1 1 3.875 0.145833 0
1 1 11.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180
571.2 602.9 641 681.2 713.3 732.3 746.3 745.4 728.1 704.4
660.4 594.5 535.7 463.4 396.2 340.8 297.7 263.8 236.4 213.9
194.9 178 160.2 142.1 125.6 109.5 95.6 81.2 68.9 57.9
46.9 36.8 27.5 19 11.8 5.9 0
571.2 604.8 645.2 679 712.7 734.2 747.1 745.2 731.9 702.9
661.9 605.1 535.3 465.1 401.5 348 300.4 263.2 236.6 214.6
196 178.4 159.8 142.7 125.6 110.4 95.1 82.4 69.8 58.6
47.4 37.2 27.5 19.2 12.1 6.1 0
571.2 603.1 642.9 678.4 713.7 735.7 747.3 746.5 734.9 709.3
666.4 607.4 538.9 474.4 410.3 354.7 305.1 268.3 238.7 217.8
198.1 179.1 161.3 143.8 126.8 111.6 96.4 82.9 70.4 57.9
47.1 37.4 28.1 19.4 12.1 6.1 0
571.2 602.5 642.7 676.1 707.8 733.4 744.8 745 735.5 708.9
671 613.5 549.9 487.9 419.6 363.6 313.7 273.8 244.4 221.8
201 181.8 163.6 145 128.5 112.5 98.1 83.7 71.5 59
48.2 37.8 28.3 19.4 12.1 6.1 0
571.2 601.2 638 672.7 705.7 728.3 742.3 743.5 735.3 711.6
681.8 628.5 563.6 501.9 434.9 378.4 323.7 282.9 251.6 226
204.2 184.3 166 149.3 131.3 115 100 85.2 72.7 59.6
48.4 38.3 28.5 19.7 12.7 6.3 0
571.2 600.8 635.1 668.5 699.1 726.4 737.4 742 736.1 717.9
685.6 641 582.4 520.7 460.7 398.3 343.5 297.7 260 233.8
209.7 189.4 169.5 153.1 133.8 118.2 102.1 87.9 74 60.9
49.7 38.9 29 20.1 12.5 6.3 0
571.2 597.4 632.1 661.9 693.4 716.9 731.7 737.6 734 720.7
693.8 657.7 604 545.6 488.4 423.2 368.7 319.7 276.9 245
218.2 195.8 176.1 157.9 138.5 121.8 106.1 89.8 75.9 63.4
50.9 39.5 30 20.3 12.5 6.3 0
571.2 594.7 627.9 655.8 683.9 703.6 723.2 731.1 729.8 719
700.2 667.6 629.6 576.9 514.4 457.7 394.5 345.4 301.3 260.9
230.6 205.5 183.9 165.1 145 126.8 110.4 94.3 79.5 65.1
52.4 41 30.4 21.1 12.9 6.3 0
571.2 593 621.5 647.8 673.5 700 711.6 722 723.2 716.5
701 681.8 645.9 598.7 547.8 490.9 430.4 381.2 328.3 286.2
250.7 221.3 195.1 174 152.8 134 115.9 98.7 83.9 68.5
56.2 43.1 31.9 21.6 13.5 6.3 0
571.2 588.4 616.5 640.4 661.9 684.1 697.9 709.1 713.9 710.5
699.6 683.1 657.1 622 578.8 528.3 473.3 419.2 366.2 318
277.6 243.8 212.9 187.9 163.6 142.7 123.7 105.7 88.8 72.7
58.6 45.2 32.6 22.6 13.5 6.8 0
571.2 588.8 612.5 634.9 654.7 675.5 691.3 698.1 701.5 700.6
693.4 680.3 661.1 635.1 600 559.4 514.1 460.4 409.9 359
314.8 272.7 236.8 207.8 180.3 155.2 134 114.4 94.9 78.2
62.4 48.2 34.9 23.7 14 6.6 0
571.2 588.6 609.3 629.6 646.9 661.3 672.3 685.6 691.5 692.4
688.8 679 663.4 643.3 617.7 584.5 547.3 503.6 454.5 405.3
356.6 313.9 271.9 234.2 202.3 174.4 149.3 126 104.9 86
68.3 51.8 37.2 24.9 14.8 6.6 0
571.2 588.4 605.5 622.2 637 648.6 659.8 667.8 672.9 674.6
671.9 665.3 654.3 638.9 620.1 596 567.4 532.8 490.7 448.8
403.4 358.1 312.9 271.4 235.9 200.4 169.3 142.7 117.3 94.1
75.3 57.3 40.4 27.5 15.4 6.6 0
571.2 587.5 600.2 613.9 625.6 633.6 639.5 647.8 651.4 651.1
647.5 642.3 634.4 622.4 606.1 587.1 563.2 537.4 506.3 470
434.2 391.7 349.7 308 267.4 228.3 191.3 160.2 131.5 104.9
82.9 62.6 44 28.3 16.5 6.6 0
571.2 583.7 593.8 604 612.5 615.8 621.5 622 622.6 620.7
617.3 609.9 600.2 588.6 575.5 558.3 539.1 515.6 489.2 461.7
428.7 394.5 356.4 319.9 279.5 241.6 206.8 172.5 141 112.7
88.2 65.1 46.3 29.4 16.5 6.6 0
571.2 580.7 587.5 593.4 597.9 602.5 604 602.5 597.9 589.8
581 571.9 560.2 548.4 533.4 514.1 493.4 472.9 449 421.1
393.6 363 330.9 299.1 265.3 232.1 196.2 167.2 137.2 108.7
85 63.6 45.5 28.8 15.9 6.6 0
571.2 576.9 580.5 582.2 582.6 581.6 576.1 570.6 564.7 556
546.7 532.3 516.7 499.6 482.2 464.7 444.2 418.6 393.9 367.4
342.3 313.5 283.3 256.2 226.2 198.1 170.8 144.2 119.4 96.2
75.7 56.9 40.8 26.6 14.4 6.1 0
571.2 576.3 576.5 575 572.1 566.8 558.1 550.3 537.6 524.9
512 494.5 478.8 460 438 415 392.8 367.9 342.3 316.9
291.3 264.3 239.3 212.5 187.9 164.7 142.9 120.7 100.8 82.9
65.1 49.7 35.7 23 12.5 5.3 0
571.2 575.7 573.1 568.3 561.5 552.8 543.3 531.1 519 500.6
483.9 463.8 443.1 423.2 399.6 376.3 351.2 327.7 302.7 278.2
253.3 229 205.9 183.1 161.7 141.4 122.8 105.1 88.4 72.9
57.5 43.8 31.1 20.3 11.6 4.9 0
571.2 570.4 565.1 557.3 547.5 537.4 522.6 508.6 491.9 473.6
452.6 433 409.7 386.9 364 339.1 314.8 292.6 268.1 245.4
223.2 203.4 182.7 163 145 127.9 111.4 95.6 80.3 67
53.5 40.4 29.6 19 10.4 4.4 0
571.2 564.7 556.2 545.6 533.4 519 504.6 487.5 467.6 447.8
426 402.7 381.4 360 335.5 311.6 288.8 267 246.3 226.4
205.7 187.5 169.5 152.8 135.9 120.1 104.2 90.1 76.5 62.6
50.7 38.7 27.5 18 10.1 4.2 0
571.2 563 551.1 538.7 524.1 508.9 488.6 469.8 447.6 425.1
402.9 380.7 357.7 335.7 313.1 292 270 249 231.3 212.3
193.7 177.4 161.3 145.7 130.2 115.6 101.1 87.1 74 60.7
49.5 37.2 27.1 17.8 9.5 4 0
571.2 561.5 546.9 531.3 513.1 491.1 477.6 453.7 431.9 409.9
384.3 361.5 337.8 316.7 295.5 274.6 255.8 237 219.4 203.2
187.7 170.6 156 142.3 127.3 113.5 99.8 86.9 73.4 60.3
48.4 37.4 26.2 17.8 9.7 3.6 0
571.2 559.4 542.7 524.9 503.4 480.1 458.3 436.3 413.1 390.3
368.7 345.7 323.2 300.4 281.6 263.6 244.6 229.4 212.9 197.2
182.4 168.1 154.1 140.8 126.2 112.3 99.4 85.8 72.9 60.3
48.6 37 26.8 17.1 9.5 3.4 0
571.2 556.4 538.5 516.3 493 470.6 447.6 422.8 398.9 376.7
351.8 330 309.5 289.4 271 253.7 237.6 223.5 207.8 193
179.1 166 152.6 139.1 124.7 111.8 98.7 85.8 72.7 60.3
48.4 36.6 26 17.1 9.9 3.6 0
571.2 553 531.9 507 484.1 460.2 438 410.1 384.1 361.7
340.2 318.4 298.3 279.3 262.4 246.7 232.1 217.8 203.8 191.5
177.6 164.5 150.9 138.7 124.7 112.5 98.7 85.4 73.1 60.9
48.6 37.2 27.3 17.8 9.3 3 0
571.2 550.1 526.4 501 474.8 452.4 426.2 398.7 372.3 347.8
327.9 308 290.3 272.5 256.7 242.1 228.3 214.8 202.1 189.4
177.2 164.3 150.7 138.5 125.4 112.3 99.4 86.3 73.1 61.3
48.8 37.6 27.3 18 9.5 2.7 0
571.2 545.4 519 493 464.5 437.8 411.2 387.1 361.7 341.4
321.3 301.7 283.3 267.6 253.1 239.3 227.1 213.7 200.8 189
176.5 164.5 151.4 138.7 125.8 113.3 99.6 86.9 73.8 61.9
49.5 38.9 27.1 17.3 9.1 2.5 0
571.2 544 516.9 488.6 459.2 436.1 405.7 378.8 354.7 333.2
313.5 296.8 280.3 265.5 250.3 238.7 225.4 213.3 200.8 189.2
177.4 164.3 151.8 140.6 126.4 113.9 100.6 87.5 74.8 62.2
49.9 38.7 27.5 17.8 9.1 2.3 0
571.2 544 514.8 487.3 455.6 431.5 400.6 374.6 349.5 328.7
309.3 292.8 276.5 261.5 249.3 236.6 224.9 212.7 201.5 189
177.8 165.7 153.1 140.4 127.5 113.9 101.3 88.4 75.9 63
50.7 39.1 28.1 18 8.7 2.3 0
571.2 545 514.6 483.3 451.6 423.5 393 368.5 346.3 324.5
305.9 288.6 273.4 260.9 248.2 236.4 224.3 212.3 201.3 190.1
178.4 166.4 153.9 141.6 128.7 115.6 101.9 88.8 76.7 64.3
51.6 40 27.9 18.2 9.1 1.9 0
571.2 543.7 512.5 479.5 446.9 416.5 388.6 364.7 342.5 321.6
302.5 286 272.3 259.8 247.1 234.9 223.9 213.5 201.9 190.9
179.3 167.6 155 142.5 128.5 116.3 103.2 90.3 77 64.5
51.8 39.5 28.3 17.8 8.7 1.9 0
571.2 542.7 509.7 475 443.7 413.9 385 361.1 338.9 317.7
300.6 284.6 270 258.6 246.1 234.9 224.7 213.9 201.9 191.7
179.7 167.4 154.8 142.9 130 116.7 104.2 90.9 78.2 65.1
52.2 40 27.9 17.5 8.2 1.9 0
571.2 544.2 506.7 474.4 440.2 417.1 384.8 359 335.7 315.2
297.9 282 270.2 258.3 245.7 234.9 224.3 213.7 203.2 192.2
180.1 167.9 155.4 142.5 129.8 117.8 104.6 91.8 78 65.5
52.4 40.2 27.7 16.9 8 1.7 0
571.2 541.8 507.4 471.7 438.7 407.2 379.3 354.3 335.9 314.8
297.9 282.4 268.7 256.7 246.1 234.9 224.7 213.9 203 192.2
180.5 168.1 155.4 144 130 117.5 105.1 91.3 78.9 65.3
52.4 39.7 27.7 17.1 8 1.7 0
571.2 540.8 503.6 472.5 436.3 406.5 378 356 333.2 313.7
295.3 280.3 268.5 256.9 245.4 234.9 224.1 213.9 202.5 192
179.9 167.9 155.6 142.9 130.2 117.8 104.9 92 78.2 65.7
52.6 39.5 26.8 17.3 7.8 1.9 0
571.2 541.6 504.8 471 436.8 404.6 377.6 354.7 331.5 312
294.7 280.3 268.9 256.7 244.8 234.2 224.5 213.1 203.4 192.4
179.7 168.3 156 143.8 129.8 118.4 104.4 91.3 79.1 64.7
52.4 38.9 27.5 16.1 7.6 2.1 0
